IESNA:LM-63-2002
[TEST]P940699
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-850-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28865
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3846.5 3546.9 3273.8 3019.4 2811.9 2722.9 2718.3 2765.1 2889.9 3155.2
3568.7 4052.4 4598.6 5197.8 5700.2 6154.3 6575.6 7042.2 7423 7831.8
8335.8 8668.2 8913.2 9228.4 9680.9 10598.4 11970 13697.4 15122.1 14933.3
12250.9 6569.4 2142.5 909.7 355.8 117 0
3846.5 3568.7 3297.2 3039.7 2832.2 2729.2 2730.8 2774.4 2897.7 3159.9
3565.6 4029 4576.7 5183.7 5687.8 6148.1 6560 7001.6 7399.6 7809.9
8304.6 8686.9 8950.6 9175.3 9643.4 10504.8 11809.3 13538.3 15062.8 14897.4
12483.4 6937.7 2463.9 947.2 397.9 142 0
3846.5 3578.1 3317.5 3070.9 2864.9 2747.9 2732.3 2760.4 2855.6 3056.9
3401.7 3865.2 4400.4 4973.1 5513 5998.3 6404 6775.4 7167 7613.3
8109.5 8644.8 9081.7 9420.3 9833.8 10534.5 11659.5 13354.1 15282.8 16056.8
14279.5 9270.5 3695.1 1650.9 728.7 260.6 0
3846.5 3573.4 3336.2 3105.3 2904 2786.9 2752.6 2772.9 2838.4 2986.7
3266 3662.3 4135.1 4651.6 5182.2 5737.7 6266.7 6711.4 7129.6 7586.8
8142.3 8697.8 9203.4 9657.5 10184.9 10845 11874.9 13557 16117.7 18637.8
18592.5 13727.1 6989.2 3300.3 1526.1 522.7 0
3846.5 3596.8 3381.4 3181.7 2999.1 2869.6 2821.3 2830.6 2880.6 2989.8
3188 3492.2 3899.5 4336.4 4796.8 5339.8 5971.8 6631.8 7215.4 7819.3
8402.9 9053.6 9740.2 10392.5 11122.7 12043.4 13340.1 15250.1 18300.7 22145.6
23526.6 18366.2 11934.2 6124.7 2652.7 825.5 0
3846.5 3593.7 3395.5 3195.8 3016.3 2880.6 2825.9 2838.4 2886.8 2992.9
3170.8 3467.3 3858.9 4289.6 4739 5269.6 5907.8 6578.8 7193.6 7825.5
8426.3 9075.5 9762 10450.2 11214.8 12165.1 13460.3 15345.3 18303.8 22062.9
23515.7 18642.4 11882.7 6029.5 2595 795.8 0
3846.5 3626.4 3447 3281.6 3125.5 3000.7 2936.7 2925.8 2972.6 3067.8
3220.7 3456.3 3756 4116.4 4562.7 5071.4 5733 6474.2 7284.1 8145.4
9011.5 9863.5 10667.1 11448.9 12275.9 13209 14262.3 15562.2 17228.7 18806.3
17840.4 12542.7 5375.7 1711.8 617.9 151.4 0
3846.5 3667 3525 3403.3 3287.8 3186.4 3120.9 3089.6 3109.9 3192.6
3326.8 3501.6 3732.5 4054 4492.5 5048 5712.7 6477.3 7307.5 8153.2
8958.4 9727.7 10459.6 11164.9 11800 12353.9 12789.3 13034.3 12831.4 11295.9
7181.1 2512.3 986.2 566.4 280.9 96.7 0
3846.5 3723.2 3628 3546.9 3475.1 3404.9 3361.2 3347.1 3361.2 3415.8
3507.8 3638.9 3834 4133.6 4533 5040.2 5653.4 6346.3 7053.1 7742.8
8377.9 9006.8 9528 9989.9 10328.5 10497 10434.6 9943.1 8596.4 5790.8
2395.3 1028.3 703.8 494.7 316.8 137.3 0
3846.5 3777.8 3732.5 3699.8 3668.6 3645.2 3640.5 3660.8 3702.9 3779.4
3880.8 4015 4197.6 4473.7 4828 5294.5 5868.8 6516.3 7195.1 7900.5
8616.7 9323.6 9978.9 10543.8 10991.7 11166.4 10827.8 9523.3 6752 3046
1262.4 808.3 572.7 391.7 255.9 117 0
3846.5 3857.4 3863.6 3880.8 3899.5 3927.6 3969.7 4041.5 4139.8 4264.7
4425.4 4622 4895.1 5275.8 5773.6 6377.5 7060.9 7785 8537.1 9290.8
10038.2 10771.6 11461.3 11934.2 12026.2 11533.1 10223.9 7909.8 4576.7 1714.9
886.3 613.2 424.4 262.2 156 56.2 0
3846.5 3879.2 3907.3 3954.1 3994.7 4043.1 4108.6 4188.2 4299 4433.2
4593.9 4803 5079.2 5442.8 5882.8 6396.2 6959.5 7549.4 8161 8760.2
9332.9 9900.9 10383.1 10657.7 10539.1 9885.3 8568.3 6535.1 3724.7 1412.2
753.7 513.4 355.8 213.8 117 32.8 0
3846.5 3904.2 3961.9 4024.3 4093 4152.3 4233.4 4325.5 4422.3 4551.8
4695.3 4857.6 5068.3 5332 5639.4 5984.2 6360.3 6747.3 7143.6 7518.1
7869.2 8153.2 8299.9 8181.3 7700.7 6784.7 5519.2 3997.8 2270.4 1042.4
635.1 449.4 318.3 207.5 123.3 42.1 0
3846.5 3933.8 4035.3 4139.8 4230.3 4300.5 4377 4436.3 4481.6 4525.2
4556.5 4579.9 4601.7 4612.6 4595.5 4519 4378.6 4208.5 4041.5 3796.5
3395.5 2882.1 2387.5 1975.5 1638.5 1371.6 1164.1 1001.8 864.5 747.4
628.9 525.9 427.6 319.9 204.4 74.9 0
3846.5 3977.5 4107 4233.4 4319.3 4375.4 4405.1 4416 4392.6 4352
4292.7 4205.4 4063.4 3879.2 3648.3 3392.4 3142.7 2904 2668.3 2431.1
2190.8 1972.4 1785.1 1601 1440.3 1299.8 1182.8 1081.4 983.1 884.8
769.3 658.5 530.5 396.3 232.5 92.1 0
3846.5 4015 4177.3 4292.7 4364.5 4387.9 4373.9 4348.9 4291.2 4208.5
4072.7 3860.5 3617.1 3384.6 3205.1 3056.9 2891.5 2701.1 2506 2323.5
2175.2 2095.7 1980.2 1821 1669.7 1532.3 1393.5 1257.7 1137.6 1022.1
889.4 744.3 575.8 407.3 237.2 113.9 0
3846.5 4046.2 4219.4 4327.1 4366.1 4353.6 4330.2 4277.1 4181.9 4033.7
3837.1 3628 3439.2 3273.8 3116.2 2961.7 2797.8 2624.6 2473.3 2359.4
2325 2315.7 2236.1 2105 1963 1817.9 1643.1 1471.5 1312.3 1178.1
1047 901.9 758.4 585.2 408.8 212.2 0
3846.5 4079 4256.8 4352 4359.8 4327.1 4284.9 4203.8 4057.1 3877.7
3716.9 3584.3 3442.3 3276.9 3092.8 2911.8 2722.9 2545.1 2381.2 2287.6
2256.4 2215.8 2167.4 2084.7 1941.2 1797.6 1672.8 1557.3 1468.4 1370.1
1246.8 1115.7 973.7 806.7 632 376.1 0
3846.5 4099.2 4275.6 4345.8 4338 4289.6 4224.1 4111.7 3944.8 3795
3690.4 3589 3462.6 3298.7 3099 2869.6 2643.4 2429.6 2242.3 2159.6
2072.2 2013 1942.7 1792.9 1644.7 1530.8 1435.6 1366.9 1312.3 1226.5
1142.2 1014.3 870.7 730.3 564.9 335.5 0
3846.5 4107 4292.7 4352 4327.1 4275.6 4192.9 4047.8 3885.5 3765.3
3676.4 3584.3 3465.7 3314.4 3103.7 2844.7 2559.1 2303.2 2105 2006.7
1897.5 1799.2 1660.3 1494.9 1368.5 1271.7 1195.3 1131.3 1062.7 983.1
923.8 800.5 652.3 533.7 410.4 206 0
3846.5 4130.5 4305.2 4355.2 4328.6 4269.3 4167.9 4021.2 3858.9 3746.6
3662.3 3560.9 3450.1 3287.8 3078.7 2821.3 2527.9 2239.2 2023.9 1878.8
1733.6 1627.5 1477.7 1354.5 1235.9 1143.8 1070.5 1012.7 964.3 909.7
961.2 797.4 608.6 465 344.9 143.6 0
3846.5 4128.9 4308.3 4359.8 4331.7 4266.2 4175.7 4022.8 3855.8 3749.7
3662.3 3565.6 3457.9 3300.3 3095.9 2836.9 2541.9 2247 2017.6 1864.7
1719.6 1608.8 1462.1 1335.7 1217.1 1123.5 1050.2 994 951.9 897.2
992.4 735 582 468.1 348 143.6 0
